Load Switch

LQ05021QCS4

5 V, 2 A Ultra Low Consumption Load Switch with Slew Rate Control

Datasheet

Operation Voltage (V):
1.1 ~ 5.5

Vmax (V):
6

Continuous Current (A):
2

Series Details

LQ05021RCS4

5 V, 2 A Ultra Low Consumption Load switch with True Reverse Current Blocking               

Datasheet

Operation Voltage (V):
1.5 ~ 5.5

Vmax (V):
6

Continuous Current (A):
2

Series Details

LQ05022QCS4

5 V, 2 A Ultra Low Consumption Load switch with Slew Rate Control

Datasheet

Operation Voltage (V):
1.1 ~ 5.5

Vmax (V):
6

Continuous Current (A):
2

Series Details

LQ05041QCS6

5 V, 4 A, Ultra Low Consumption Load Switch with Slew Rate Control

Datasheet

Operation Voltage (V):
1.5 ~ 5.5

Vmax (V):
6

Continuous Current (A):
4

Series Details

LQ05041RCS6

5 V, 4 A Ultra Low Consumption Load switch with True Reverse Current

Datasheet

Operation Voltage (V):
1.5 ~ 5.5

Vmax (V):
6

Continuous Current (A):
4

Series Details