Manual Battery Disconnect Switches

28V Slim Single-Pole Manual Battery Disconnect Switch

  • Electrical Characteristics
    • Catalog # 08080570
    • Current Rating (Continuous) in Amps 200
    • Current Rating (Inrush) in Amps 1500
    • Voltage Rating Max 24
    • Circuitry SPST
    • Ingress Protection IP65
    • Actuator Red Lever
    • Recommended Torque 18 Nm
    • Datasheet
    • Order Sample
    • Catalog # 08080670
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 1500
    • Voltage Rating Max 28
    • Circuitry SPST
    • Ingress Protection IP65
    • Output Terminals M10
    • Actuator Red Lever
    • Actuator Details Key
    • Housing Black Thermoplastic
    • Mounting Method Pass-Through
    • Datasheet
    • Order Sample
    • Catalog # 08080670-BX
    • Current Rating (Continuous) in Amps 250
    • Current Rating (Inrush) in Amps 1500
    • Voltage Rating Max 28
    • Circuitry SPST
    • Ingress Protection IP65
    • Output Terminals M10
    • Actuator Red Lever
    • Actuator Details Key
    • Housing Black Thermoplastic
    • Mounting Method Pass-Through
    • Datasheet