Bi-Stable Latching Relays

SD

9-32 V 600 A High-Current Bistable Latching Relay with Auxiliary Contacts

Datasheet

Current Rating (Inrush) in Amps:
1000, 3000

Voltage Rating Max:
32

Ingress Protection:
IP66, IP69K

Series Details

Time Delay

32V 250A Heavy-Duty Latching Time Delay Relay

Datasheet

Current Rating (Continuous) in Amps:
250

Voltage Rating Max:
24

Ingress Protection:
IP67, IPX9K

Series Details

HD

300 A Heavy-Duty High-Current Latching Relays

Datasheet

Current Rating (Continuous) in Amps:
300

Current Rating (Inrush) in Amps:
1500

Voltage Rating Max:
16, 32

Series Details

Latching Solenoid

Latching Solenoid

Current Rating (Continuous) in Amps:
110

Voltage Rating Max:
12

Circuitry:
SPST

Series Details

08070000

250A SPST Bi-Stable Remote-Control Battery Isolation Relay

Datasheet

Current Rating (Inrush) in Amps:
2000, 2500

Voltage Rating Max:
12, 24

Ingress Protection:
IP65, IP67, IP69K

Series Details

08075062

32V 250A Waterproof Bi-Stable Magnetic Battery Disconnect Switch

Datasheet

Current Rating (Continuous) in Amps:
250, 500

Current Rating (Inrush) in Amps:
2000

Voltage Rating Max:
24

Series Details

08097160

SPST Bi-Stable Current Isolating Remote Control Electrical Battery Disconnect Switch

Datasheet

Current Rating (Inrush) in Amps:
2500

Voltage Rating Max:
12, 24

Ingress Protection:
IP65

Series Details

08097300 Series

250A Dual-Pole Bi-Stable Current Isolating Switches

Datasheet

Current Rating (Continuous) in Amps:
250

Current Rating (Inrush) in Amps:
2500

Voltage Rating Max:
12, 24

Series Details

08097360

16-32V 250A Electronic Bi-Stable Double-Pole Remote Battery Disconnect Switch

Datasheet

Current Rating (Continuous) in Amps:
250

Current Rating (Inrush) in Amps:
2500

Voltage Rating Max:
12, 24

Series Details

08097367 Series

250A ADR Single-Pole Bi-Stable Current Isolating Electronic Switches

Datasheet

Current Rating (Continuous) in Amps:
250

Current Rating (Inrush) in Amps:
2500

Voltage Rating Max:
12, 24

Series Details

BSAFE Series

300A BSAFE Dual-Pole Bi-Stable ADR & ATEX Electrical Switch

Datasheet

Current Rating (Continuous) in Amps:
300

Current Rating (Inrush) in Amps:
1500

Voltage Rating Max:
24

Series Details