High Voltage DC Contactor Relays

900V 30A High-Voltage DC Contactor Relay

  • Electrical Characteristics
    • Catalog # DCNSEV30-B
    • Current Rating (Continuous) in Amps 30
    • Voltage Rating Max 900
    • Circuitry SPST
    • Ingress Protection IP67
    • Output Terminals M5
    • Contact Material 3.4 - 4.5 Nm (30 - 40 in-lb)
    • Hardware M4 with Compression Limiters
    • Connector Wire Leads for Control Circuit
    • Housing Nylon UL 94-V0
    • Datasheet
    • Order Sample
    • Catalog # DCNSEV30-C
    • Current Rating (Continuous) in Amps 30
    • Voltage Rating Max 900
    • Circuitry SPST
    • Ingress Protection IP67
    • Output Terminals M5
    • Contact Material 3.4 - 4.5 Nm (30 - 40 in-lb)
    • Hardware M4 with Compression Limiters
    • Connector Wire Leads for Control Circuit
    • Housing Nylon UL 94-V0
    • Datasheet
    • Order Sample