ABS - EBS Spiral Coils

ABS 12V - Small Series

ABS 12V Small Coils

Voltage Rating Max:
12

Cable Material:
Polyurethane

Cable Diameter:
13.5 mm

Series Details

ABS 24V - Small Series

ABS 24V Small Coils

Voltage Rating Max:
24

Cable Material:
Polyurethane

Cable Diameter:
13.5 mm

Series Details

ABS 24V - Medium Series

ABS 24V Medium Coils

Datasheet

Voltage Rating Max:
24

Cable Material:
HYTREL

Cable Diameter:
12 mm

Series Details

ABS 24V - Large Series

ABS 24V Large Coils

Voltage Rating Max:
24

Cable Material:
HYTREL

Cable Diameter:
13.5 mm

Series Details

EBS 24V - Small Series

EBS 24V Small Coils

Voltage Rating Max:
24

Cable Material:
Polyurethane

Cable Diameter:
12.3 mm, 13.5 mm

Series Details

EBS 24V - Medium Series

EBS 24V Medium Coils

Voltage Rating Max:
24

Cable Material:
HYTREL

Cable Diameter:
12 mm

Series Details

EBS 24V - Large Series

EBS 24V Large Coils

Voltage Rating Max:
24

Cable Material:
HYTREL

Cable Diameter:
13.5 mm

Series Details