398

39813150440

  • Electrical Characteristics
    • Catalog # 39813150440
    • Nominal Melting I2T (A2sec) 23
    • Moisture Sensitivity Level MIL-STD-202 Method 106
    • Nominal Cold Resistance (Ohms) 0.016
    • Opening Medium Slo-Blo/Time Lag (T)/Time Delay (M)
    • VAC (V) 65
    • VDC (V) 65
    • Partner ECAD Models 39813150440
    • Maximum Operating Temperature 85
    • Minimum Operating Temperature -40
    • Interupt Voltage (V) -1 65
    • Interupt Voltage (V) -2 65