3.6x10mm Cartridge Fuses

675

  • Electrical Characteristics
    • Catalog # 0675.100
    • Replaced By: 0875.100
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0025
    • Resistance
      (Ω)
      7.510000229
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675.125
    • Replaced By: 0875.125
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0036
    • Resistance
      (Ω)
      2.974999905
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675.200
    • Replaced By: 0875.200
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0158
    • Resistance
      (Ω)
      2.484999895
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675.250
    • Replaced By: 0875.250
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.025
    • Resistance
      (Ω)
      1.751999974
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675.300
    • Replaced By: 0875.300
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0322
    • Resistance
      (Ω)
      1.171000004
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675.400
    • Replaced By: 0875.400
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.075
    • Resistance
      (Ω)
      0.303499997
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675.500
    • Replaced By: 0875.500
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0132
    • Resistance
      (Ω)
      0.226999998
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675.600
    • Replaced By: 0875.600
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.469
    • Resistance
      (Ω)
      0.150399998
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675.800
    • Replaced By: 0875.800
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.926
    • Resistance
      (Ω)
      0.111000001
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675001.
    • Replaced By: 0875001.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.22
    • Resistance
      (Ω)
      0.093000002
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675002.
    • Replaced By: 0875002.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 6.7
    • Resistance
      (Ω)
      0.0405
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675003.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 18.299999
    • Resistance
      (Ω)
      0.024499999
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675004.
    • Replaced By: 0875004.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 28.1
    • Resistance
      (Ω)
      0.019300001
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 0675005.
    • Replaced By: 0875005.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 58.799999
    • Resistance
      (Ω)
      0.0113
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 067501.5
    • Replaced By: 087501.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 3.51
    • Resistance
      (Ω)
      0.050999999
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 067501.6
    • Replaced By: 087501.6
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 3.71
    • Resistance
      (Ω)
      0.048999999
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock
    • Catalog # 067502.5
    • Replaced By: 087502.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 9.25
    • Resistance
      (Ω)
      0.034200002
    • Body Ceramic
    • Opening Slo-Blo/Time Lag (T)/Time Delay
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Check Stock