5x25mm Cartridge Fuses

240

  • Electrical Characteristics
    • Catalog # 24011600021
    • Amps (A) 1.6
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.3
    • Interrupting Rating 1500A@250VAC
    • Marking Code 21
    • Nom
      Voltage
      Drop
      (mV)
      640
    • Opening Fast-Acting (F)
    • Size 5x25mm
    • Check Stock Order Sample
    • Catalog # 24012000021
    • Amps (A) 2
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.5
    • Interrupting Rating 1500A@250VAC
    • Marking Code 21
    • Nom
      Voltage
      Drop
      (mV)
      420
    • Opening Fast-Acting (F)
    • Size 5x25mm
    • Check Stock Order Sample
    • Catalog # 24012500021
    • Amps (A) 2.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 5.8
    • Interrupting Rating 1500A@250VAC
    • Marking Code 21
    • Nom
      Voltage
      Drop
      (mV)
      320
    • Opening Fast-Acting (F)
    • Size 5x25mm
    • Check Stock Order Sample
    • Catalog # 24014000021
    • Amps (A) 4
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 21
    • Interrupting Rating 1500A@250VAC
    • Marking Code 21
    • Nom
      Voltage
      Drop
      (mV)
      200
    • Opening Fast-Acting (F)
    • Size 5x25mm
    • Check Stock Order Sample
    • Catalog # 24016300021
    • Amps (A) 6.3
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 78
    • Interrupting Rating 1500A@250VAC
    • Marking Code 21
    • Nom
      Voltage
      Drop
      (mV)
      170
    • Opening Fast-Acting (F)
    • Size 5x25mm
    • Check Stock Order Sample