Optically Isolated Gate Drivers

Optically Isolated Load-Biased Drivers

  • Electrical Characteristics
    • Catalog # CPC1580P
    • Input Control Current (mA) 2.5
    • Open Circuit Voltage (V) 12
    • Blocking Voltage (VP) 65
    • Minimum Short Circuit Current (mA) 2
    • Maximum Short Circuit Current (mA) 7
    • Switching Speeds ton / toff (ms) 0.04 / 0.4
    • Isolation Voltage (VRMS) 3750
    • Package Type 8-pin Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # CPC1590P
    • Input Control Current (mA) 2.5
    • Open Circuit Voltage (V) 12
    • Blocking Voltage (VP) 200
    • Minimum Short Circuit Current (mA) 2
    • Maximum Short Circuit Current (mA) 7
    • Switching Speeds ton / toff (ms) 0.04 / 0.4
    • Isolation Voltage (VRMS) 3750
    • Package Type 8-pin Flatpack
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # CPC1596
    • Obsolete: 2024 -03-29
    • Input Control Current (mA) 2.5
    • Open Circuit Voltage (V) 14.4
    • Blocking Voltage (VP) 570
    • Minimum Short Circuit Current (mA) 2
    • Maximum Short Circuit Current (mA) 13
    • Switching Speeds ton / toff (ms) 0.08 / 0.6
    • Isolation Voltage (VRMS) 3750
    • Package Type 8-pin: DIP, SMT
    • Obsolete Date 03/29/2024
    • Part Datasheet