Terminals and Contacts

Terminal Type 8

  • Electrical Characteristics
    • Catalog # 913-769
    • Obsolete: 2018 -01-01
    • Terminal Material Part Gold-plated Brass
    • Obsolete Date 1/1/18
    • Family Type 8
    • Indicating No
    • Packing Type Tape and Reel
    • Quantity 2500
    • Reel size (in.) 13
    • Reel Spec EIA-RS481
    • Status Active
    • Datasheet
    • Check Stock
    • Catalog # 913-770
    • Terminal Material Tin-plated Bronze
    • Family Type 8
    • Indicating No
    • Packing Type Tape and Reel
    • Quantity 1000
    • Reel size (in.) 7
    • Reel Spec EIA-RS481
    • Status Active
    • Datasheet
    • Check Stock
    • Catalog # 0913769001
    • Obsolete: 2018 -01-01
    • Terminal Material Part Gold-plated Brass
    • Obsolete Date 1/1/18
    • Family Type 8
    • Indicating No
    • Packing Type Tape and Reel
    • Quantity 1000
    • Reel size (in.) 7
    • Reel Spec EIA-RS481
    • Status Active
    • Datasheet
    • Check Stock Order Sample
    • Catalog # 0913770001
    • Obsolete: 2018 -01-01
    • Terminal Material Tin-plated Bronze
    • Obsolete Date 1/1/2018
    • Family Type 8
    • Indicating No
    • Packing Type Tape and Reel
    • Quantity 500
    • Status Active
    • Datasheet
    • Check Stock Order Sample