Discontinued Resettable PTCs

2029L

  • Electrical Characteristics
    • Catalog # 2029L030
    • Obsolete: 2000 -06-01
    • IHold (A) 0.3
    • ITRIP
      (A)
      0.6
    • Max Volts
      (V)
      60
    • IMAX
      (A)
      10
    • PDMAX
      (W)
      1.7
    • RMIN
      (Ω)
      1.2
    • R1max
      (Ω)
      4.8
    • Max
      Time
      To
      Trip
      (A)
      1.5
    • Max
      Time
      to
      Trip Time
      (Sec)
      3
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Check Stock
    • Catalog # 2029L050
    • Obsolete: 2000 -06-01
    • IHold (A) 0.5
    • ITRIP
      (A)
      1
    • Max Volts
      (V)
      60
    • IMAX
      (A)
      10
    • PDMAX
      (W)
      1.7
    • RMIN
      (Ω)
      0.35
    • R1max
      (Ω)
      1.4
    • Max
      Time
      To
      Trip
      (A)
      2.5
    • Max
      Time
      to
      Trip Time
      (Sec)
      4
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Check Stock
    • Catalog # 2029L075
    • Obsolete: 2000 -06-01
    • IHold (A) 1.1
    • ITRIP
      (A)
      2.2
    • Max Volts
      (V)
      15
    • IMAX
      (A)
      40
    • PDMAX
      (W)
      1.7
    • RMIN
      (Ω)
      0.12
    • R1max
      (Ω)
      0.48
    • Max
      Time
      To
      Trip
      (A)
      8
    • Max
      Time
      to
      Trip Time
      (Sec)
      0.5
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Check Stock
    • Catalog # 2029L100
    • Obsolete: 2000 -06-01
    • IHold (A) 1.1
    • ITRIP
      (A)
      2.2
    • Max Volts
      (V)
      30
    • IMAX
      (A)
      40
    • PDMAX
      (W)
      1.7
    • RMIN
      (Ω)
      0.12
    • R1max
      (Ω)
      0.48
    • Max
      Time
      To
      Trip
      (A)
      8
    • Max
      Time
      to
      Trip Time
      (Sec)
      0.5
    • Operating Temperature -40° to 85°C
    • Datasheet
    • Check Stock
    • Catalog # 2029L125
    • IHold (A) 1.25
    • ITRIP
      (A)
      2.5
    • Max Volts
      (V)
      15
    • IMAX
      (A)
      40
    • PDMAX
      (W)
      1.7
    • RMIN
      (Ω)
      0.07
    • R1max
      (Ω)
      0.25
    • Max
      Time
      To
      Trip
      (A)
      8
    • Max
      Time
      to
      Trip Time
      (Sec)
      2
    • Operating Temperature -40° to 85°C
    • Datasheet