SMPD Packages

BiMOSFETs

  • Electrical Characteristics
    • Catalog # MMIX4B12N300
    • Status Not for New Designs
    • VCES (V) 3000
    • IC @ 25 ℃ (A) 26
    • VCE(sat) (V) 3.2
    • Configuration Copack (FRED)
    • Package Type SMPD
    • tf (ns) 540
    • RthJC (K/W) 1
    • IC @ 110 ℃ (A) 11
    • Catalog # MMIX4B20N300
    • Status Not for New Designs
    • VCES (V) 3000
    • IC @ 25 ℃ (A) 34
    • VCE(sat) (V) 3.2
    • Configuration Copack (FRED)
    • Package Type SMPD
    • tf (ns) 504
    • RthJC (K/W) 0.83
    • IC @ 110 ℃ (A) 14
    • Part Datasheet
    • Catalog # MMIX4B22N300
    • Status Active
    • VCES (V) 3000
    • IC @ 25 ℃ (A) 38
    • VCE(sat) (V) 2.7
    • Configuration Dual
    • Package Type SMPD
    • tf (ns) 205
    • RthJC (K/W) 0.83
    • IC @ 90 ℃ (A) 22
    • Driving Voltages (V) 15
    • Part Datasheet