EXtreme-Light Punch Through (XPT™) IGBTs

High Voltage

1700V - 4500V XPT™ (eXtreme-light Punch Through) IGBTs

Status:
Active

VCES (V):
1700, 2500, 4500

IC @ 25 ℃ (A):
23, 26, 28, 29, 36, 38, 40, 58, 60, 80 more

Series Details

Planar

600V - 1200V XPT™ (eXtreme-light Punch Through) IGBTs

Status:
Active, Inactive Part, Not for New Designs, Obsolete

VCES (V):
600, 650, 900, 1200

IC @ 25 ℃ (A):
9, 15, 18, 20, 28, 30, 32, 33, 36, 38 more

Series Details

Trench

Trench Series - 650V XPT™ (eXtreme-light Punch Through) IGBTs

Status:
Active, Inactive Part, Obsolete, Phase Out/Obsolete

VCES (V):
650, 750, 1000, 1200

IC @ 25 ℃ (A):
38, 62, 68, 70, 72, 75, 76, 80, 85, 94 more

Series Details