Chopper IGBT Switch

Boost Configuration X2PT IGBT

  • Electrical Characteristics
    • Catalog # MIXG240RF1200PTED
    • Vces (V) 1200
    • Ic @ 80°C (A) 250
    • Vce(sat) @ 25°C (V) 1.7
    • Eoff @ 150°C (mJ) 22.5
    • If @ 80°C (A) 195
    • NTC YES
    • Pressfit Pin YES
    • Package Type E2-Pack-PFP
    • Part Datasheet
    • Catalog # MIXG360RF1200PTED
    • Vces (V) 1200
    • Ic @ 80°C (A) 400
    • Vce(sat) @ 25°C (V) 1.7
    • Eoff @ 150°C (mJ) 30
    • If @ 80°C (A) 285
    • NTC YES
    • Pressfit Pin YES
    • Pc (W) YES
    • Package Type E2-Pack-PFP
    • Part Datasheet