Normally Open Relays

1-Form-A (DC-Only)

  • Electrical Characteristics
    • Catalog # CPC1002N
    • Blocking Voltage (VP) 60
    • Load Current (mA) 700
    • On-Resistance (Ω) 0.55
    • Isolation Voltage (VRMS) 1500
    • Input Control Current (mA) 2
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 2
    • Output Capacitance (pF) 25
    • Package Type 4-pin SOP
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # CPC1004N
    • Blocking Voltage (VP) 100
    • Load Current (mA) 300
    • On-Resistance (Ω) 4
    • Isolation Voltage (VRMS) 1500
    • Input Control Current (mA) 2
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 3 / 1
    • Output Capacitance (pF) 25
    • Comment 110
    • Package Type 4-pin SOP
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # CPC1706Y
    • Blocking Voltage (VP) 60
    • Load Current (mA) 4000
    • On-Resistance (Ω) 0.09
    • Isolation Voltage (VRMS) 2500
    • Input Control Current (mA) 5
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 2
    • Output Capacitance (pF) 75
    • Package Type Power SIP
    • Part Datasheet
    • Check Stock Order Sample
    • Catalog # CPC1726Y
    • Blocking Voltage (VP) 250
    • Load Current (mA) 1000
    • On-Resistance (Ω) 0.75
    • Isolation Voltage (VRMS) 2500
    • Input Control Current (mA) 10
    • Off-State Leakage (µA) 1
    • Switching Speeds ton / toff (ms) 5 / 2
    • Output Capacitance (pF) 60
    • Package Type Power SIP
    • Part Datasheet
    • Check Stock Order Sample