15-Pole Sockets and Plugs

15-Pole 24V Sockets Series

15-Pole 24V Sockets

Datasheet

Voltage:
24V

Number of pins:
15

Terminals:
Crimped, Screw

Series Details

15-Pole 24V Plugs Series

15-Pole 24V Plugs

Datasheet

Voltage:
24V

Number of pins:
15

Terminals:
Crimped, Screw

Series Details

15-Pole Cables Series

15-Pole Cables

Datasheet

Package Type:
00201300

Voltage:
24V

Number of pins:
15

Series Details

7-Pole - 15-Pole Adapters Series

7-Pole & 15-Pole Adapters

Datasheet

Voltage:
24V

Number of pins:
7, 15

Terminal Material:
Nickel-Plated Brass

Series Details