Mechanical Relays

HCR-5

  • Electrical Characteristics
    • Catalog # 90290
    • Contactor Form per Circuit SPNO
    • Full Load Current Inductive(A) 12
    • Full Load Current Resistive(A) 18
    • Input Voltage Maximum (V) 26.4
    • Mechanical Life Expectancy 1 Million cycles
    • Coil Voltage 24
    • Electrical Life Expectancy Inductive 100,000 operations
    • Electrical Life Expectancy Resistive 250,000 operations
    • Locked Rotor Current 60
    • Mounting Method Chassis Mount
    • Must Release Voltage 4.8
    • Pull In Voltage 20.4
    • Switching Voltage Maximum (V) 24
    • Termination Type 0.250" quick-connect lug terminals
    • Operating Temperature -40° to 65°C
    • Datasheet
    • Catalog # 90291
    • Contactor Form per Circuit SPNO
    • Full Load Current Inductive(A) 12
    • Full Load Current Resistive(A) 18
    • Input Voltage Maximum (V) 132
    • Mechanical Life Expectancy 1 Million cycles
    • Coil Voltage 120
    • Electrical Life Expectancy Inductive 100,000 operations
    • Electrical Life Expectancy Resistive 250,000 operations
    • Locked Rotor Current 60
    • Mounting Method Chassis Mount
    • Must Release Voltage 24
    • Pull In Voltage 102
    • Switching Voltage Maximum (V) 120
    • Termination Type 0.250" quick-connect lug terminals
    • Operating Temperature -40° to 65°C
    • Datasheet
    • Catalog # 90292
    • Contactor Form per Circuit SPNO
    • Full Load Current Inductive(A) 8
    • Full Load Current Resistive(A) 18
    • Input Voltage Maximum (V) 264
    • Mechanical Life Expectancy 1 Million cycles
    • Coil Voltage 240
    • Electrical Life Expectancy Inductive 100,000 operations
    • Electrical Life Expectancy Resistive 250,000 operations
    • Locked Rotor Current 48
    • Mounting Method Chassis Mount
    • Must Release Voltage 48
    • Pull In Voltage 176
    • Switching Voltage Maximum (V) 208/240
    • Termination Type 0.250" quick-connect lug terminals
    • Operating Temperature -40° to 65°C
    • Datasheet
    • Catalog # 90293
    • Contactor Form per Circuit SPDT
    • Full Load Current Inductive(A) 12
    • Full Load Current Resistive(A) 18
    • Input Voltage Maximum (V) 26.4
    • Mechanical Life Expectancy 1 Million cycles
    • Coil Voltage 24
    • Electrical Life Expectancy Inductive 100,000 operations
    • Electrical Life Expectancy Resistive 250,000 operations
    • Locked Rotor Current 60
    • Mounting Method Chassis Mount
    • Must Release Voltage 4.8
    • Pull In Voltage 20.4
    • Switching Voltage Maximum (V) 24
    • Termination Type 0.250" quick-connect lug terminals
    • Operating Temperature -40° to 65°C
    • Datasheet
    • Catalog # 90294
    • Contactor Form per Circuit SPDT
    • Full Load Current Inductive(A) 12
    • Full Load Current Resistive(A) 18
    • Input Voltage Maximum (V) 132
    • Mechanical Life Expectancy 1 Million cycles
    • Coil Voltage 120
    • Electrical Life Expectancy Inductive 100,000 operations
    • Electrical Life Expectancy Resistive 250,000 operations
    • Locked Rotor Current 60
    • Mounting Method Chassis Mount
    • Must Release Voltage 24
    • Pull In Voltage 102
    • Switching Voltage Maximum (V) 120
    • Termination Type 0.250" quick-connect lug terminals
    • Operating Temperature -40° to 65°C
    • Datasheet
    • Catalog # 90295
    • Contactor Form per Circuit SPDT
    • Full Load Current Inductive(A) 8
    • Full Load Current Resistive(A) 18
    • Input Voltage Maximum (V) 264
    • Mechanical Life Expectancy 1 Million cycles
    • Coil Voltage 240
    • Electrical Life Expectancy Inductive 100,000 operations
    • Electrical Life Expectancy Resistive 250,000 operations
    • Locked Rotor Current 48
    • Mounting Method Chassis Mount
    • Must Release Voltage 48
    • Pull In Voltage 176
    • Switching Voltage Maximum (V) 208/240
    • Termination Type 0.250" quick-connect lug terminals
    • Operating Temperature -40° to 65°C
    • Datasheet
    • Catalog # 90370
    • Contactor Form per Circuit SPDT
    • Full Load Current Inductive(A) 12
    • Full Load Current Resistive(A) 18
    • Input Voltage Maximum (V) 26.4
    • Mechanical Life Expectancy 1 Million cycles
    • Coil Voltage 24
    • Electrical Life Expectancy Inductive 100,000 operations
    • Electrical Life Expectancy Resistive 250,000 operations
    • Locked Rotor Current 60
    • Mounting Method Chassis Mount
    • Must Release Voltage 4.8
    • Pull In Voltage 20.4
    • Switching Voltage Maximum (V) 24
    • Termination Type 0.250" quick-connect lug terminals
    • Operating Temperature -40° to 65°C
    • Datasheet
    • Catalog # 90380
    • Contactor Form per Circuit 1 NO and 1 NC
    • Full Load Current Inductive(A) 12
    • Full Load Current Resistive(A) 18
    • Input Voltage Maximum (V) 26.4
    • Mechanical Life Expectancy 1 Million cycles
    • Coil Voltage 24
    • Electrical Life Expectancy Inductive 100,000 operations
    • Electrical Life Expectancy Resistive 250,000 operations
    • Locked Rotor Current 60
    • Mounting Method Chassis Mount
    • Must Release Voltage 4.8
    • Pull In Voltage 20.4
    • Switching Voltage Maximum (V) 24
    • Termination Type 0.250" quick-connect lug terminals
    • Operating Temperature -40° to 65°C
    • Datasheet