5x20mm Cartridge Fuses

226

  • Electrical Characteristics
    • Catalog # 226.050
    • Replaced By: 0216.050
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.00019
    • Resistance
      (Ω)
      15.89999962
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.063
    • Replaced By: 0216.063
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.00055
    • Resistance
      (Ω)
      10.44999981
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.080
    • Replaced By: 0216.080
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.00086
    • Resistance
      (Ω)
      7.889999866
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.100
    • Replaced By: 0216.100
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0033
    • Resistance
      (Ω)
      5.420000076
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.125
    • Replaced By: 0216.125
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0056
    • Resistance
      (Ω)
      3.680000067
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.160
    • Replaced By: 0216.160
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0018
    • Resistance
      (Ω)
      5.199999809
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.200
    • Replaced By: 0216.200
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0045
    • Resistance
      (Ω)
      3.349999905
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.250
    • Replaced By: 0216.250
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0092
    • Resistance
      (Ω)
      2.319999933
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.315
    • Replaced By: 0216.315
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.015
    • Resistance
      (Ω)
      1.850000024
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.400
    • Replaced By: 0216.400
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.028
    • Resistance
      (Ω)
      1.669999957
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.500
    • Replaced By: 0216.500
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.045
    • Resistance
      (Ω)
      1.200000048
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.630
    • Replaced By: 0216.630
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.097
    • Resistance
      (Ω)
      0.790000021
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226.800
    • Replaced By: 0216.800
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.18
    • Resistance
      (Ω)
      0.588
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226001
    • Replaced By: 0216001.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.19
    • Resistance
      (Ω)
      0.228
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226002
    • Replaced By: 0216002.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.92
    • Resistance
      (Ω)
      0.077
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226004
    • Replaced By: 0216004.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 15.4
    • Resistance
      (Ω)
      0.0243
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226005
    • Replaced By: 0216005.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 28.200001
    • Resistance
      (Ω)
      0.016799999
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226008
    • Replaced By: 0216008.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 66.099998
    • Resistance
      (Ω)
      0.012
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 22601.6
    • Replaced By: 021601.6
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.04
    • Resistance
      (Ω)
      0.108000003
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 226010
    • Replaced By: 0216010.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 158.5
    • Resistance
      (Ω)
      0.00775
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 22602.5
    • Replaced By: 021602.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.77
    • Resistance
      (Ω)
      0.057500001
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 22606.3
    • Replaced By: 021606.3
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 57.900002
    • Resistance
      (Ω)
      0.0125
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 2261.25
    • Replaced By: 02161.25
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.49
    • Resistance
      (Ω)
      0.152999997
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 2263.15
    • Replaced By: 02163.15
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 7.85
    • Resistance
      (Ω)
      0.033300001
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet