TE5® Fuses


  • te5_200pxl

    395

  • TE5 Subminiature Fuses

  • Amps (A): 0.05, 0.063, 0.08, 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63, 0.8, 1, 1.25, 1.6, 2, 2.5, 3.15, 4 more

  • VAC (V): 125

  • Resistance
    (Ω):
     0.22, 1.722, 2.31, 2.978, 3.65, 4.285, 4.69, 6.197, 7.491, 8.129

  • te5_200pxl

    396

  • TE5 Subminiature Fuses

  • Amps (A): 0.05, 0.063, 0.08, 0.1, 0.125, 0.16, 0.2, 0.25, 0.315, 0.4, 0.5, 0.63, 0.8, 1, 1.25, 1.6, 2, 2.5, 3.15, 4 more

  • VAC (V): 125

  • Resistance
    (Ω):
     0.375, 0.545, 0.75, 1.2, 1.77, 2.9, 3.84, 6.009, 8.79, 12.5

pdf icon Fuse 385 Datasheet

The 385 Series are TE5®, protector, time-Lag type, 125V rated fuse...

385 Series Multiple TC Curve

pdf icon Littelfuse Fuse Accessories Selection Guide

A quick reference guide to selecting holders, blocks and clips for fuse applications...

pdf icon Fuse Selection Guide

A quick reference guide to selecting fuses for electronic applications...

pdf icon Product Selection Guide

Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

pdf icon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...

pdf icon Electronic Fuse Products Catalog

Littelfuse Electronic Fuse Products Catalog -- Miniature Fuse Products for Overcurrent Protection of Small Electrical and Electrical Applications...

395 Series Time Curve

MILGLASSOBS_5_25icon Military Glass Fuse Obsoletion Notification

MILOBS_Replacementsicon Obsolete MIL Glass Fuse Replacements

pdf icon Fuse 395 Datasheet

The 395 Series are TE5®, Fast-Acting Fuse...

Military Components

Littelfuse_Phils_ISO9001_102407icon 2022-06-17_ISO 9001 2015_LF Phils

PhilsISO14001Certificateicon 2022-04-19_ISO 14001-2015_LF Phils

pdf icon Fuse 396 Datasheet

The 396 Series are TE5®, Time-Lag Fuse...

396 Series Time Curve

pdf icon Fuse 950 Datasheet

Fuses Datasheet to No. 950...

950 Series Time Curve