VLR

VLR230F

  • Electrical Characteristics
    • Catalog # VLR230F
    • Hold Current (A) 2.3
    • Trip Current (A) 5
    • Max Voltage Rating 12
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 2.5
    • Minimum Resistance (RMIN) (Ohms) 0.012
    • Resistance (Max) Ω 0.018
    • Max Resistance (R1max) (Ohms) 0.036
    • Max Time to Trip Time (Sec) 5
    • Typical Resistance (RTYP) (Ohms) 0.015
    • Activation Temperature (Typical) DEGC 85
    • Interrupt Current (Max) AMP 100
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) N/A
    • Packaging Method Bag