LVR

LVR125S-240

  • Electrical Characteristics
    • Catalog # LVR125S-240
    • Hold Current (A) 1.25
    • Trip Current (A) 2.5
    • Minimum Resistance (RMIN) (Ohms) 0.165
    • Resistance (Max) Ω 0.253
    • Max Resistance (R1max) (Ohms) 0.44
    • Max Time to Trip Time (Sec) 23
    • Interrupt Current (Max) AMP 12.5
    • Interrupt Voltage (Max) VRMS 265
    • Max Voltage Rating (V) 240
    • Power Dissipation (Typical) WATT 3.3
    • Max Operating Temp (°C) 85
    • Packaging Method Bag