ASMD

ASMD150F/33-2

  • Electrical Characteristics
    • Catalog # ASMD150F/33-2
    • Hold Current (A) 1.2
    • Trip Current (A) 2.88
    • Max Voltage Rating 33
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.9
    • Minimum Resistance (RMIN) (Ohms) 0.068
    • Max Resistance (R1max) (Ohms) 0.23
    • Resistance Automotive (Max) Ω 0.23
    • Max Time to Trip Time (Sec) 14
    • Package Size 3425
    • Power Dissipation (Typical) WATT N/A
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel