ASMD

ASMD250F-2

  • Electrical Characteristics
    • Catalog # ASMD250F-2
    • Hold Current (A) 1.97
    • Trip Current (A) 5
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 40
    • Minimum Resistance (RMIN) (Ohms) 0.035
    • Max Resistance (R1max) (Ohms) 0.085
    • Resistance Automotive (Max) Ω 0.085
    • Max Time to Trip Time (Sec) 30
    • Package Size 3425
    • Power Dissipation (Typical) WATT 1.2
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel