nanoSMD

nanoSMDC035F-2

  • Electrical Characteristics
    • Catalog # nanoSMDC035F-2
    • Hold Current (A) 0.35
    • Trip Current (A) 0.75
    • Max Voltage Rating 16
    • Max Fault Current Rating (A) 20
    • Max Power Dissipation (W) 0.6
    • Minimum Resistance (RMIN) (Ohms) 0.45
    • Max Resistance (R1max) (Ohms) 1.35
    • Max Time to Trip Time (Sec) 0.1
    • Package Size 1206
    • Max Voltage Rating (V) 16
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel