nanoSMD

nanoSMDC200F-2

  • Electrical Characteristics
    • Catalog # nanoSMDC200F-2
    • Hold Current (A) 2
    • Trip Current (A) 4
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 100
    • Max Power Dissipation (W) 1
    • Minimum Resistance (RMIN) (Ohms) 0.02
    • Max Resistance (R1max) (Ohms) 0.072
    • Max Time to Trip Time (Sec) 1.5
    • Package Size 1206
    • Max Voltage Rating (V) 6
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel