nanoSMD

nanoSMDH075F-02

  • Electrical Characteristics
    • Catalog # nanoSMDH075F-02
    • Hold Current (A) 0.75
    • Trip Current (A) 2
    • Max Voltage Rating 6
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 1.1
    • Minimum Resistance (RMIN) (Ohms) 0.1
    • Max Resistance (R1max) (Ohms) 0.36
    • Max Time to Trip Time (Sec) 0.1
    • Package Size 1206
    • Max Voltage Rating (V) 6
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel