SMD

SMD030F-2

  • Electrical Characteristics
    • Catalog # SMD030F-2
    • Hold Current (A) 0.3
    • Trip Current (A) 0.6
    • Max Voltage Rating 60
    • Max Fault Current Rating (A) 10
    • Max Power Dissipation (W) 1.7
    • Minimum Resistance (RMIN) (Ohms) 1.2
    • Max Resistance (R1max) (Ohms) 4.8
    • Max Time to Trip Time (Sec) 3
    • Package Size 2920
    • Max Voltage Rating (V) 60
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel