SMD

SMD100F/33-2

  • Electrical Characteristics
    • Catalog # SMD100F/33-2
    • Hold Current (A) 1.1
    • Trip Current (A) 2.2
    • Max Voltage Rating 33
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.7
    • Minimum Resistance (RMIN) (Ohms) 0.12
    • Max Resistance (R1max) (Ohms) 0.41
    • Max Time to Trip Time (Sec) 0.5
    • Package Size 2920
    • Max Voltage Rating (V) 33
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel