SMD

SMD200F-2

  • Electrical Characteristics
    • Catalog # SMD200F-2
    • Hold Current (A) 2
    • Trip Current (A) 4
    • Max Voltage Rating 15
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 1.9
    • Minimum Resistance (RMIN) (Ohms) 0.05
    • Max Resistance (R1max) (Ohms) 0.125
    • Max Time to Trip Time (Sec) 12
    • Package Size 3425
    • Max Voltage Rating (V) 15
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel