SMDC

SMDC310F/18-02

  • Electrical Characteristics
    • Catalog # SMDC310F/18-02
    • Hold Current (A) 3.1
    • Trip Current (A) 6
    • Max Voltage Rating 18
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 1.5
    • Minimum Resistance (RMIN) (Ohms) 0.013
    • Max Resistance (R1max) (Ohms) 0.036
    • Max Time to Trip Time (Sec) 25
    • Package Size 2920
    • Max Voltage Rating (V) 18
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel