TRF600

TRF600-150

  • Electrical Characteristics
    • Catalog # TRF600-150
    • Hold Current (A) 0.15
    • Trip Current (A) 0.3
    • Max Voltage Rating 250
    • Minimum Resistance (RMIN) (Ohms) 6
    • Resistance (Max) Ω 10
    • Max Resistance (R1max) (Ohms) 17
    • Interrupt Current (Max) AMP 3
    • Interrupt Voltage (Max) VRMS 600
    • Power Dissipation (Typical) WATT 1.4
    • Max Operating Temp (°C) 85
    • Packaging Method Bag