Cartridge Fuses


  • 505

  • 500VAC/500VDC 6x32mm(3AB)Ceramic Fuse

  • VAC (V): 500

  • Nominal Melting I2T (A2sec): 51, 91, 101, 145, 192, 203

  • Resistance
    (Ω):
     0.0044, 0.0051, 0.0063, 0.0087, 0.0117, 0.0167

  • 324

  • 3AB Fast-Acting Axial Leaded Ceramic Body Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.00149, 0.014, 0.21, 0.639, 0.69, 2.061, 5.7, 10.4, 14.6, 26 more

  • Resistance
    (Ω):
     0.0014, 0.00183, 0.00236, 0.00357, 0.005075, 0.007645, 0.01054, 0.0154, 0.0188, 0.02415 more

  • 314

  • 3AB Fast-Acting Ceramic Body Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.00149, 0.014, 0.21, 0.639, 0.69, 2.061, 5.7, 10.4, 14.6, 26 more

  • Resistance
    (Ω):
     0.00183, 0.00236, 0.00357, 0.005075, 0.007645, 0.01054, 0.0154, 0.0188, 0.02415, 0.0302 more

  • 215

  • 5x20mm Ceramic Body Time-Lag Cartridge Fuse

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.033, 0.0465, 0.34, 0.42, 0.545, 0.635, 0.975, 1.325, 1.52, 3.2 more

  • Resistance
    (Ω):
     0.0023, 0.0033, 0.006125, 0.006585, 0.0092, 0.010845, 0.0153, 0.0185, 0.02825, 0.03855 more

  • 216

  • 5x20mm Fast-Acting Ceramic Body Cartridge Fuse Designed to IEC Specification

  • VAC (V): 250

  • Nominal Melting I2T (A2sec): 0.0001855, 0.00079, 0.0008375, 0.00326, 0.004385, 0.0045, 0.005455, 0.0135, 0.023, 0.04 more

  • Resistance
    (Ω):
     0.00404, 0.0079, 0.012325, 0.0137, 0.0183, 0.02465, 0.0368, 0.0584, 0.0764, 0.1112 more