Motor Protection


  • PGR-6130

  • Obsolete 03/23/2016. The PGR-6130 Electronic Overload Relay provides protection for small three-phas...More

  • Supply
    Voltage
    VAC:
     24, 120, 240

  • Supply
    Voltage
    VDC:
     24, 240

  • Relay Contacts Config: 1 Form A (N.O.); 1 Form B (N.C.)

  • PGR-6150

  • Obsolete 05/26/2016. The PGR-6150 Motor Protection System provides 13 protective functions by utiliz...More

  • Communications: RS-485

  • Dimensions: 2.2H X 4.2W X 0.9D, 3.3H X 3.1W X 3.9D

  • Frequency: 50
    60

  • PGR-6200

  • Replaced by MPU-32 Motor Protection Unit. The PGR-6200 Motor Protection Relay offers enhanced motor ...More

  • Communications: RS/TIA-232, RS/TIA-232
    DeviceNet, RS/TIA-232
    Ethernet, RS/TIA-232
    RS/TIA-485

  • Frequency: 50
    60
    ASD

  • Information Not Available

  • PGR-6210

  • The PGR-6210 Motor Protection Retrofit Kit is designed to replace GE Multilin 169, 269, and 369 rela...More

  • Communications: RS/TIA-232, RS/TIA-232
    DeviceNet, RS/TIA-232
    Ethernet, RS/TIA-232
    RS/TIA-485, RSTIA-232

  • Frequency: 50
    60
    ASD

  • Information Not Available

  • PGR-6300

  • Replaced by MPS Motor Protection System. The PGR-6300 Motor Protection System monitors voltage, curr...More

  • Communications: RS/TIA-485, RS/TIA-485
    DeviceNet, RS/TIA-485
    Ethernet, RS/TIA-485
    Profibus

  • Frequency: 50
    60
    ASD

  • Information Not Available

  • PGR-6310

  • The PGR-6310 Motor Protection Kit replaces the GE Multilin 469 relay. It includes the PGR-6300 Motor...More

  • Communications: RS/TIA-485, RS/TIA-485
    DeviceNet, RS/TIA-485
    Ethernet, RS/TIA-485
    Profibus

  • Frequency: 50
    60
    ASD

  • Information Not Available