Radial Leaded PTCs


  • 16R

  • 16V Polyswitch® Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 2.5, 3, 4, 5, 7, 8, 9, 10, 14

  • ITRIP
    (A):
     4.7, 5.1, 6.8, 8.5, 11.9, 13.6, 15.3, 17, 23.8

  • Max Volts
    (V):
     16

  • 72R

  • 72V PolySwitch® Lead-Free Radial Leaded Resettable PPTC

  • IHold (A): 0.2, 0.3, 0.4, 0.5, 0.65, 0.75, 0.9, 1.1, 1.35, 1.6 more

  • ITRIP
    (A):
     0.4, 0.6, 0.8, 1, 1.3, 1.5, 1.8, 2.2, 2.7, 3.2 more

  • Max Volts
    (V):
     72

  • 250R

  • 250V PolySwitch® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

  • IHold (A): 0.08, 0.12, 0.145, 0.18

  • ITRIP
    (A):
     0.16, 0.24, 0.29, 0.65

  • Max Volts
    (V):
     250

pdficon Circuit Protection Technology Application Matrix

Littelfuse is the world leader in the design and manufacturing of fuses for the automotive industrial handheld computer and telecom markets...