5x20mm Cartridge Fuses

227

  • Electrical Characteristics
    • Catalog # 227.032
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.032
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 4.8E-05
    • Resistance
      (Ω)
      262.2000122
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.040
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.040
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 7.4E-05
    • Resistance
      (Ω)
      183.1999969
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.050
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.050
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0002
    • Resistance
      (Ω)
      15.19999981
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.063
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.063
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.00057
    • Resistance
      (Ω)
      10.43000031
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.080
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.080
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.00085
    • Resistance
      (Ω)
      7.880000114
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.100
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.100
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0034
    • Resistance
      (Ω)
      5.099999905
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.125
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.125
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.0049
    • Resistance
      (Ω)
      3.680000067
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.160
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.160
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.011
    • Resistance
      (Ω)
      2.529999971
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.200
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.200
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.025
    • Resistance
      (Ω)
      1.649999976
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.250
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.250
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.043
    • Resistance
      (Ω)
      1.179999948
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.315
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.315
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.11
    • Resistance
      (Ω)
      0.810000002
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.400
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.400
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.13
    • Resistance
      (Ω)
      0.27700001
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.500
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.500
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.225
    • Resistance
      (Ω)
      0.209999993
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.630
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.630
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.42
    • Resistance
      (Ω)
      0.167999998
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227.800
    • Obsolete: 2003 -06-05
    • Replaced By: 0217.800
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 0.87
    • Resistance
      (Ω)
      0.134000003
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227001
    • Obsolete: 2003 -06-05
    • Replaced By: 0217001.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 1.07
    • Resistance
      (Ω)
      0.096000001
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227002
    • Obsolete: 2003 -06-05
    • Replaced By: 0217002.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 5.88
    • Resistance
      (Ω)
      0.039999999
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227004
    • Obsolete: 2003 -06-05
    • Replaced By: 0217004.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 30
    • Resistance
      (Ω)
      0.016000001
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227005
    • Obsolete: 2003 -06-05
    • Replaced By: 0217005.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 43.900002
    • Resistance
      (Ω)
      0.013
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227008
    • Obsolete: 2003 -06-05
    • Replaced By: 0217008.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 203.5
    • Resistance
      (Ω)
      0.0068
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 22701.6
    • Obsolete: 2003 -06-05
    • Replaced By: 021701.6
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 4.74
    • Resistance
      (Ω)
      0.046
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 227010
    • Obsolete: 2003 -06-05
    • Replaced By: 0217010.
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 223.5
    • Resistance
      (Ω)
      0.006
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 22702.5
    • Obsolete: 2003 -06-05
    • Replaced By: 021702.5
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 9.72
    • Resistance
      (Ω)
      0.033300001
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 22706.3
    • Obsolete: 2003 -06-05
    • Replaced By: 021706.3
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 64.199997
    • Resistance
      (Ω)
      0.0098
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 2271.25
    • Obsolete: 2003 -06-05
    • Replaced By: 02171.25
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 2.29
    • Resistance
      (Ω)
      0.07
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet
    • Catalog # 2273.15
    • Obsolete: 2003 -06-05
    • Replaced By: 02173.15
    • VAC (V) 250
    • Nominal Melting I2T (A2sec) 18.200001
    • Resistance
      (Ω)
      0.022
    • Opening Fast-Acting (F)
    • Operating Temperature -55° to 125°C
    • Datasheet