MPU-32 Motor Protection Unit Demo
The MPU-32 Motor Protection Unit is used to provide current- and temperature-based protection, metering, and data logging for three-phase low-voltage medium-horsepower induction motors. This relay is ideal for retrofitting and upgrading obsolete or aging motor protection using existing CTs. See the PMA Family of Panel Mount Adapter Kits to replace common
obsolete relays.
- Extends motor life and prevents insulation failures and fires
- Provides protection throRemotely view measured values and event records, reset trips, and access setpointsReduced overcurrent mode
- Prevents overheating due to unbalanced phases
- Prevents motor damage by detecting mechanical jams or excessive loading
- Detects low level or no-load conditions
- Limits the motor starts per hour to prevent overheating
- Minimizes arc-flash hazards during maintenance
- View measured and calculated parameters with on-board display
- On-board 100-event recorder for data logging