RXEF

RXEF010-2

  • Electrical Characteristics
    • Catalog # RXEF010-2
    • Hold Current (A) 0.1
    • Trip Current (A) 0.2
    • Max Fault Current Rating (A) 40
    • Max Power Dissipation (W) 0.53
    • Minimum Resistance (RMIN) (Ohms) 2.5
    • Resistance (Max) Ω 4.5
    • Max Resistance (R1max) (Ohms) 7.5
    • Max Time to Trip Time (Sec) 4
    • Max Voltage Rating (V) 60
    • Power Dissipation (Typical) WATT 0.38
    • Max Operating Temp (°C) 85
    • Packaging Method Tape & Reel