2920L

2920L700/12

  • Electrical Characteristics
    • Catalog # 2920L700/12
    • Hold Current (A) 7
    • Trip Current (A) 14
    • Max Voltage Rating 12
    • Max Fault Current Rating (A) 50
    • Max Power Dissipation (W) 2
    • Minimum Resistance (RMIN) (Ohms) 0.003
    • Max Resistance (R1max) (Ohms) 0.018
    • Max Time to Trip Current (A) 35
    • Max Time to Trip Time (Sec) 2
    • Operating Temperature (deg C) -40¦C - + 85¦C
    • Package Size 2920 (7351)
    • Mounting Method Surface Mount
  • Technical Resources
    • Datacenter Selection Guide

      Today’s datacenters must handle the vastly higher volumes of data being produced by millions of mobile devices and the objects that make up the Internet of Things

    • Automotive Electronics Circuit Protection Applications Matrix

      Littelfuse portfolio of AEC-Q101 (TVS Diodes and Diode Arrays) and AEC-Q200 (Varistors, Multi Layer Varistors and PPTCs) qualified components help to protect the growing number of electronic applications in modern vehicles.

    • Resettable PTC 2920L Datasheet

      The 2920L Series PTC provides surface mount overcurrent protection for medium voltage (≤60V) applications where resettable protection is desired...

    • Product Selection Guide

      Electronics Circuit Protection Product Selection Guide - A guide to selecting Littelfuse circuit protection components for electronic applications...

    • Circuit Protection Technology Application Matrix

      Littelfuse is the world leader in the design and manufacturing of fuses for the automotive, industrial, handheld, computer and telecom markets...