Littelfuse Inc., the worldwide leader in circuit protection, power control and sensing technologies, invites you to visit us at booth T5 at the upcoming IES Street and Area Lighting Conference being held October 4-7, 2015 at The Westin Savannah Harbor Resort & Spa, Savannah, Georgia.
Booth visitors will see a number of driver components, including AC fuses, varistors, TVS diodes, DC fuses, PTCs, and PLED protectors. In addition to this diverse portfolio of circuit protection solutions that address a variety of LED applications from indoor and outdoor lighting to devices for LED bulb design.
Littelfuse will highlight two unique innovations at the 2015 IES Street & Area Lighting Conference:
- The award-winning LSP05 and LSP10 Modules are designed specifically to provide transient overvoltage protection for outdoor and commercial LED lighting fixtures. Constructed with Littelfuse thermally protected metal oxide varistors (TMOVs), the LSP05 (parallel) and LSP10 (series or parallel) Surge Protection Device (SPD) Modules provide robust surge current handling capability
- NANO2® Subminiature 470 and 476 Fuses provide surge tolerance and protection against overload conditions for downstream components. Their highly compact, surface-mountable (SMT) packages provide for greater design flexibility in space-constrained applications and supports faster placement speed and higher yields during product manufacturing.
Stop by or contact us with your most challenging protection requirements and let our expert staff assist you with providing optimal technologies and solutions!
More Links: IES Street & Area Lighting Conference 2015