Littelfuse Inc., the worldwide leader in circuit protection, power control and sensing technologies, invites you to visit us at booth number 630 at the upcoming Strategies in Light Show being held February 24-26, 2015 at the Sands Expo & Convention Center, Las Vegas, NV.
Strategies in Light is the world’s largest and most comprehensive LED and lighting show and is the most trusted name in LED and lighting events in North America. We invite you to our booth for in-depth discussions with our experts about new technologies in protecting LED lighting, and will also be available to discuss current and future industry requirements in the LED lighting market.
Littelfuse will highlight two unique innovations at the Strategies in Light show:
- The award-winning LSP05 and LSP10 Modules are designed specifically to provide transient overvoltage protection for outdoor and commercial LED lighting fixtures. Constructed with Littelfuse thermally protected metal oxide varistors (TMOVs), the LSP05 (parallel) and LSP10 (series or parallel) Surge Protection Device (SPD) Modules provide robust surge current handling capability
- NANO2® Subminiature 470 and 476 Fuses provide surge tolerance and protection against overload conditions for downstream components. Their highly compact, surface-mountable (SMT) packages provide for greater design flexibility in space-constrained applications and supports faster placement speed and higher yields during product manufacturing.
Stop by or contact us with your most challenging protection requirements and let our expert staff assist you with providing optimal technologies and solutions!
More Links: Strategies in Light 2015