Voltage Monitoring Relay

102

Voltage Monitoring Relay

Datasheet

Input
Voltage (V):

475 to 600VAC

Output
Form:

SPDT - 1 Form C

Termination Type:
Torque: 7in-lbs; Wire Size: 12-18AWG solid or stranded

Series Details

102A

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 480VAC

Output
Form:

SPDT - 1 Form C

Termination Type:
Torque: 7in-lbs; Wire Size: 12-18AWG

Series Details

201-XXX-SP

Single-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 240VAC, 95 to 120VAC

Output
Form:

SPDT

Termination Type:
Torque: 12 in-lbs; Wire: Stranded or solid 10-22AWG

Series Details

201-XXX-SP-DPDT

Single-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 240VAC, 95 to 120VAC

Output
Form:

DPDT

Termination Type:
Torque: 12 in-lbs; Wire: Stranded or solid 10-22AWG

Series Details

201-XXX-DPDT

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 240VAC, 95 to 120VAC

Output
Form:

DPDT

Termination Type:
Torque: 12 in-lbs; Wire: Stranded or solid 10-22AWG

Series Details

201A

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 480VAC

Output
Form:

SPDT

Termination Type:
Torque: 12in-lbs; Wire: Stranded or solid 12-22AWG

Series Details

201A-AU

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 480VAC, 475 to 600VAC

Output
Form:

Form C

Mounting Method:
DIN rail or surface mount (plug-in to OT08-PC socket)

Series Details

202-200-SP

Single-Phase Voltage Monitor

Datasheet

Input
Voltage (V):

190 to 240VAC

Output
Form:

SPDT

Termination Type:
0.25 in male quick connect

Series Details

202/202-RP

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 480VAC, 475 to 600VAC

Output
Form:

SPDT

Termination Type:
0.25 in male quick connect

Series Details

250A

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 480VAC, 500 to 600VAC, 95 to 120VAC

Output
Form:

DPDT - 2 Form C

Termination Type:
Torque: 7in-lbs; Wire: 12-18AWG, Torque: 7in-lbs; Wire: 12-18AWG solid or stranded

Series Details

350

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 240VAC, 380 to 480VAC, 475 to 600VAC

Output
Form:

DPDT, SPDT

Termination Type:
Torque: 7in-lbs; Wire Size: 12-18AWG

Series Details

355

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 240VAC, 380 to 480VAC, 475 to 600VAC

Output
Form:

DPDT, SPDT

Termination Type:
Torque: 7in-lbs; Wire Size: 12-18AWG

Series Details

455

3-Phase Voltage/Phase Monitor

Datasheet

Input
Voltage (V):

190 to 480VAC, 380 to 480VAC, 475 to 600VAC

Output
Form:

SPDT

Termination Type:
Torque: 7in-lbs; Wire Size: 12-18AWG

Series Details

460-XXX-SP

Single-Phase Voltage Monitor

Datasheet

Input
Voltage (V):

190 to 240VAC, 95 to 120VAC

Output
Form:

1 Form C

Termination Type:
Torque: 6in-lbs; Wire: Stranded or solid 12-20AWG one per terminal

Series Details

460 Series

3-Phase Voltage Monitor

Datasheet

Input
Voltage (V):

190 to 480VAC, 475 to 600VAC

Output
Form:

1 Form A and 1 Form B, 2 Form A, Form C

Termination Type:
Torque: 6in-lbs; Wire: Stranded or solid 12 - 20AWG one per terminal, Torque: 6in-lbs; Wire: Stranded or solid 12-20AWG one per terminal

Series Details

50R

Single-Phase Voltage Monitor

Datasheet

Input
Voltage (V):

190 to 240VAC, 380 to 480VAC, 95 to 120VAC

Output
Form:

SPDT - 1 Form C

Termination Type:
Torque: 7in-lbs; Wire: 12-18AWG

Series Details

601

3-Phase Voltage & Frequency Monitor

Datasheet

Input
Voltage (V):

200 to 480VAC, 500 to 600VAC

Termination Type:
Torque: 7in-lbs

Mounting Method:
Surface mount (4 - #8 screws) or DIN rail mount

Series Details

601-CS-D-P1

3-Phase Power Monitor

Datasheet

Input
Voltage (V):

200 to 480VAC

Output
Form:

SPDT

Termination Type:
Torque: 7in-lbs

Series Details

DLMU

Voltage Monitor

Datasheet

Input
Voltage (V):

200-480VAC, 500-600VAC

Termination Type:
Screw terminal with captive wire clamps for up to #14 AWG (2.5mm2) wire

Mounting Method:
Surface mount with two #8 (M4 x 0.7) screws or snap on 35mm DIN rail

Series Details

HLMU

Voltage Monitor

Datasheet

Input
Voltage (V):

200-240VAC; 340-420VAC; 400-480VAC

Output
Form:

DPDT

Termination Type:
Screw terminal connection for up to #12 AWG (3.3mm2) wire

Series Details

HLV

Voltage Monitor

Datasheet

Input
Voltage (V):

Min RMS Voltage: 70VAC; Max RMS Voltage: 264VAC

Output
Form:

Isolated SPDT

Termination Type:
0.25 in. (6.35mm) male quick connect terminals

Series Details

KVM

Voltage Monitor

Datasheet

Input
Voltage (V):

110 to 120VAC or 220 to 240VAC

Output
Form:

SPDT

Termination Type:
0.25 in. (6.35mm) male quick connect terminals

Series Details

PLM

Voltage Monitor

Datasheet

Input
Voltage (V):

200 to 240VAC, 360 to 430VAC, 400 to 480VAC

Output
Form:

Isolated SPDT

Termination Type:
Octal 8-pin plug-in rated 600VAC

Series Details

PLMU11

Voltage Monitor

Datasheet

Input
Voltage (V):

200 to 480VAC

Output
Form:

Isolated SPDT

Termination Type:
Octal 8-pin plug-in

Series Details

PLR

Voltage Monitor

Datasheet

Input
Voltage (V):

190 to 270VAC, 340 to 450VAC, 380 to 500VAC, 95 to 140VAC

Output
Form:

SPDT

Termination Type:
Octal 8-pin plug-in

Series Details

PLS

Voltage Monitor

Datasheet

Input
Voltage (V):

175 to 255VAC, 380 to 500VAC, 95 to 135VAC

Output
Form:

Isolated SPDT

Termination Type:
Octal 8-pin plug-in

Series Details

TVM

Voltage Monitor

Datasheet

Input
Voltage (V):

208VAC, 230VAC, 460VAC, 480VAC

Termination Type:
0.25 in. (6.35mm) male quick connect terminals

Mounting Method:
Suface mount with one #8 (M5 x 0.8) screw

Series Details

TVW

Voltage Monitor

Datasheet

Input
Voltage (V):

208 220 230 and 240VAC, 208 to 240VAC, 380 400 and 415VAC, 430 440 460 and 480VAC

Termination Type:
0.25 in. (6.35mm) male quick connect terminals

Mounting Method:
Suface mount with one #8 (M5 x 0.8) screw

Series Details

WVM

Voltage Monitor

Datasheet

Input
Voltage (V):

200 to 240VAC, 355 to 425VAC, 400 to 480VAC, 500 to 600VAC

Output
Form:

Isolated SPDT

Termination Type:
Screw terminals with captive wire clamps for up to #12 AWG (3.2mm2) wire

Series Details