APEC 2017
Sunday, March 26, 2017 - Thursday, March 30, 2017
Tampa Convention Center
Tampa, FL
333 S Franklin St, Tampa, FL 33602, EE. UU.
Making Silicon Carbide (SiC) Mainstream
Littelfuse and Monolith technical experts will be on hand in booth# 536 throughout the show to present several demonstrations and new technology platforms with products nearing introduction, including the new GEN2 Series of 1200 V silicon carbide (SiC) Schottky diodes manufactured in an automotive-qualified 150mm CMOS foundry
Monolith Semiconductor experts will be making several presentations at APEC 2017:
Silicon Carbide MOSFETs – Deep Dive to Accelerate Your Next Power Converter Design
Session S02 - Professional Education Seminar
March 26, 9:30 am - 1:00 pm, Room 15/16,
Large Scale Test Bed for in-Circuit Reliability Testing of Silicon Carbide Diodes and MOSFETs Emulating Real Life Voltage and Current Stress
Session T12 - Power Device Reliability
March 29, 8:30 am - 10:10 am, Room 21
Rugged 1.2 kV SiC MOSFETs Fabricated in High-Volume 150mm CMOS Fab
Session IS15 - Industrial Power Applications of Silicon Carbide Semiconductors
March 30, 8:30 am - 11:30 am, Room 13
New videos and models of several new technology platforms at the show:
- Advanced power converters demonstrating the benefits of SiC-based platform designs, delivering module-like power, higher efficiency, increased power density and performance with discrete SiC devices.
- Evaluation kits and design platforms that can simplify the design and optimization of power converters using SiC diodes and MOSFETs.
- Applications experts who can walk booth visitors through the design process.