Class RK5 Fuses


  • FLNR

  • Littelfuse FLNR series fuses have been the superior UL Class RK5 dual-element time-delay fuses, and ...More

  • Amps (A): 0.1, 0.125, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5 more

  • VAC (V): 250

  • VDC (V): 125

  • FLSR

  • UL Class RK5 Dual-Element Time-Delay Fuses

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • VAC (V): 600

  • VDC (V): 300

  • FLSR_ID

  • UL Class RK5 Dual-Element Time-Delay Fuses With Indication

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • VAC (V): 600

  • VDC (V): 300

  • IDSR

  • UL Class RK5 Dual-Element Time Delay Fuses With Indication

  • Amps (A): 0.1, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5, 2.8 more

  • VAC (V): 600

  • VDC (V): 600