|
-
-
1206 AECQ-compliant Fuses
-
Amps (A): 0.5, 0.75, 1, 1.25, 1.5, 1.75, 2, 2.5, 3, 3.5 more
-
VDC (V): 32, 63
-
VAC (V): 32, 63
|
-
-
0603 AECQ-Compliant Fuses
-
Amps (A): 0.25, 0.375, 0.5, 0.75, 1, 1.25, 1.75, 2, 2.5, 3 more
-
VDC (V): 24, 32, 63
-
VAC (V): 32
|
-
-
1206 AECQ-compliant Fuses
-
Amps (A): 0.5, 0.75, 1.75, 2, 2.5, 3, 3.5, 4, 5, 7 more
-
VDC (V): 32, 63
-
VAC (V): 32, 63
|
-
-
0603 AECQ-compliant Fuses
-
Amps (A): 2, 2.5, 3, 3.5, 4, 5, 6
-
VDC (V): 32
-
Nominal Melting I2T (A2sec): 0.3103, 0.552, 0.8165, 0.9438, 1.2659, 1.6287, 2.6049
|
-
-
1206 AECQ-compliant Fuses
-
Amps (A): 10, 12, 15, 20
-
VDC (V): 32
-
Nominal Melting I2T (A2sec): 10.385, 20.341, 39.700, 86.360
|
-
-
Nano2® High Current Subminiature Surface Mount Fuse
-
Amps (A): 60, 70, 80, 90, 100
-
VDC (V): 75
-
Nominal Melting I2T (A2sec): 1050, 1250, 3300, 4300, 6900
|
-
-
Nano2® High Interrupting Rating 500VDC Surface Mount Fuse
-
Amps (A): 1, 1.25, 1.6, 2, 2.5, 3.15, 4, 5
-
VDC (V): 450, 500
-
VAC (V): 350
|