UL Class Fuses


  • FLNR

    FLNR Series

  • Littelfuse FLNR series fuses have been the superior UL Class RK5 dual-element time-delay fuses, and ...More

  • Amps (A): 0.1, 0.125, 0.15, 0.2, 0.25, 0.3, 0.4, 0.5, 0.6, 0.8, 1, 1.125, 1.25, 1.4, 1.5, 1.6, 1.8, 2, 2.25, 2.5 more

  • VAC (V): 250

  • VDC (V): 125

pdf icon CCMR Series Datasheet

pdf icon Motor Protection Guide and Tables

pdf icon The Importance of Motor and Motor Circuit Protection

The importance of effective motor and motor circuit protection cannot be over emphasized. Motors are consistently the largest single cause of industrial and commercial fires, and in today’s highly automated commercial and industrial facilities, the failure of even one relatively minor motor may shut down an entire installation.

CCMR 2/10-30 A IGS 3D Model

CCMR 35-60 A IGS 3D Model

CCMR 2/10-30 A CAD Drawing

CCMR 35-60 A CAD Drawing

plt-icon CCMR Series Peak Let-Thru Curves 2-25A-30A

plt-icon CCMR Series Peak Let-Thru Curves 60A

tc icon CCMR Time Current Curves 2.10A-30A

tc icon CCMR 35-60A Time-Current-Curve

pdf icon KLDR Series Datasheet

tc icon KLDR Series Time Current Curves

plt-icon KLDR Series Peak Let-Thru Curves

plt-icon KLDR Series Peak Let-Thru Curves 4A-30A

PDF Icon KLKR Series Datasheet

tc icon KLKR Time Current Curves

plt-icon KLKR Series Peak Let-Thru Curves

Littelfuse Fuses JTD_IDicon JTD Series Datasheet

tc icon JTD_ID Series Time Current Curves

plt-icon JTD_ID Series Peak Let-Thru Curves

pdf icon 2020-10-20_IATF 16949_Piedras Negras Mexico

Littelfuse_Mexico_PiedrasNegras_ISO14001icon 2021-02-14_ISO 14001 2015_Piedras Negras Mexico

tc icon JTD Series Time Current Curves

JTD 1-30 3D Model IGS

JTD 35-60 3D Model IGS

JTD 70-100 3D Model IGS

JTD 110-200 3D Model IGS

JTD 225-400 3D Model IGS

JTD 450-600 3D Model IGS

JTD 8/10-30 CAD Drawing DXF

JTD 35-60 CAD Drawing DXF

JTD 70-100 CAD Drawing DXF

JTD 110-200 CAD Drawing

JTD 225-400 CAD Drawing DXF

JTD 450-600 CAD Drawing DXF

pdf icon Industrial Motor Drives and Soft Starters

plt-icon JLS Series Peak Let-Thru Curves

tc icon JLS Series Time Current Curves

JLS 1-30 3D Model IGS

JLS 35-60 3D Model IGS

JLS 70-100 3D Model IGS