AECQ-Compliant Fuses

437A

1206 AECQ-compliant Fuses

Datasheet

Amps (A):
0.5, 0.75, 1, 1.25, 1.5, 1.75, 2, 2.5, 3, 3.5, 4, 5

VDC (V):
32, 63

VAC (V):
32, 63

Series Details

438A

0603 AECQ-Compliant Fuses

Datasheet

Amps (A):
0.25, 0.375, 0.5, 0.75, 1, 1.25, 1.75, 2, 2.5, 3, 3.5, 4, 5, 6

VDC (V):
24, 32, 63

VAC (V):
32

Series Details

440A

1206 AECQ-compliant Fuses

Datasheet

Amps (A):
0.5, 0.75, 1.75, 2, 2.5, 3, 3.5, 4, 5, 7, 8

VDC (V):
32, 63

VAC (V):
32, 63

Series Details

441A

0603 AECQ-compliant Fuses

Datasheet

Amps (A):
2, 2.5, 3, 3.5, 4, 5, 6

VDC (V):
32

Nominal Melting I2T (A2sec):
0.3103, 0.552, 0.8165, 0.9438, 1.2659, 1.6287, 2.6049

Series Details