Radial Leaded PTCs

RGEF

16V PolySwitch Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
2.5, 3, 4, 5, 6, 7, 10, 11, 12, 14

ITRIP
(A):

4.7, 5.1, 6.8, 8.5, 10.2, 11.9, 17, 18.7, 20.4, 23.8

IMAX
(A):

100

Series Details

AGRF

16V PolySwitch Automotive Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
4, 5, 6, 7, 8, 9, 10, 11, 12, 14

ITRIP
(A):

7.6, 9.4, 10.7, 13.2, 15, 16.5, 18.5, 20.3, 22.1, 27.3

IMAX
(A):

100

Series Details

16R

16V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
2.5, 3, 4, 5, 6, 7, 10, 11, 12, 14

ITRIP
(A):

4.7, 5.1, 6.8, 8.5, 10.2, 11.9, 17, 18.7, 20.4, 23.8

Max Volts
(V):

16

Series Details

RHEF

16V PolySwitch High-Temperature Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.5, 0.7, 1, 2, 3, 10, 11, 13, 14, 15

ITRIP
(A):

0.9, 1.4, 1.8, 3.8, 6, 18.5, 20, 24, 27, 28

IMAX
(A):

40, 100

Series Details

AHRF

16V PolySwitch Automotive High-Temperature Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.5, 0.7, 1, 2, 3, 10, 11, 13, 14, 15

ITRIP
(A):

1, 1.4, 1.9, 3.8, 6.5, 20.5, 21.2, 27, 28.3, 33

IMAX
(A):

40, 100

Series Details

RUEF

30V PolySwitch Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.9, 1.1, 1.35, 1.6, 1.85, 2.5, 3, 4, 5, 6

ITRIP
(A):

1.8, 2.2, 2.7, 3.2, 3.7, 4.9, 5, 6, 8, 10

IMAX
(A):

100

Series Details

30R

30V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.9, 1.1, 1.35, 1.6, 1.85, 2.5, 3, 4, 5, 6

ITRIP
(A):

1.8, 2.2, 2.7, 3.2, 3.7, 5, 6, 8, 10, 12

Max Volts
(V):

30

Series Details

AHEF

32V PolySwitch Automotive High-Temperature Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.5, 0.7, 1, 3, 5, 7.5, 10

ITRIP
(A):

1, 1.4, 1.9, 6, 10, 15, 20

IMAX
(A):

100

Series Details

RKEF

60V PolySwitch Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.5, 0.65, 0.75, 0.9, 1.1, 1.35, 1.6, 1.85, 2.5, 3

ITRIP
(A):

1, 1.3, 1.5, 1.8, 2.2, 2.7, 3.2, 3.7, 5, 6

IMAX
(A):

40

Series Details

60R

Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.1, 0.17, 0.2, 0.25, 0.3, 0.4, 0.5, 0.65, 0.75, 0.9

ITRIP
(A):

0.2, 0.34, 0.4, 0.5, 0.6, 0.8, 1, 1.3, 1.5, 1.8

Max Volts
(V):

60

Series Details

RXEF

72 & 60V PolySwitch Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.05, 0.1, 0.17, 0.2, 0.25, 0.3, 0.4, 0.5, 0.65, 0.75

ITRIP
(A):

0.1, 0.2, 0.34, 0.4, 0.5, 0.6, 0.8, 1, 1.3, 1.5

IMAX
(A):

40

Series Details

72R

72V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.2, 0.25, 0.3, 0.4, 0.5, 0.65, 0.75, 0.9, 1.1, 1.35

ITRIP
(A):

0.4, 0.5, 0.6, 0.8, 1, 1.3, 1.5, 1.8, 2.2, 2.7

Max Volts
(V):

72

Series Details

RUSBF

16 & 6V PolySwitch Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.75, 0.9, 1.1, 1.2, 1.35, 1.55, 1.6, 1.85, 2.5

ITRIP
(A):

1.3, 1.8, 2, 2.2, 2.65, 2.7, 3.2, 3.7, 5

IMAX
(A):

40

Series Details

USBR

6-16V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC

Datasheet

IHold (A):
0.75, 0.9, 1.1, 1.2, 1.35, 1.55, 1.6, 1.85, 2.5

ITRIP
(A):

1.3, 1.8, 2, 2.2, 2.7, 3.2, 3.7, 5

Max Volts
(V):

6, 16

Series Details

250R

250V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.08, 0.12, 0.145, 0.18

ITRIP
(A):

0.16, 0.24, 0.29, 0.65

Max Volts
(V):

250

Series Details

600R

600V POLYFUSE® Lead-Free Radial Leaded Resettable PPTC for Telecom Protection

Datasheet

IHold (A):
0.15, 0.16

ITRIP
(A):

0.3, 0.32

Max Volts
(V):

600

Series Details