AHRF

AHRF1000-2

  • Electrical Characteristics
    • Catalog # AHRF1000-2
    • Hold Current (A) 10
    • Trip Current (A) 20.5
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.0051
    • Max Resistance (R1max) (Ohms) 0.015
    • Resistance Automotive (Max) Ω 0.015
    • Max Time to Trip Time (Sec) 10.5
    • Max Voltage Rating (V) 16
    • Power Dissipation (Typical) WATT 5.3
    • Max Operating Temp (°C) 125
    • Packaging Method Tape & Reel