AHRF

AHRF450

  • Electrical Characteristics
    • Catalog # AHRF450
    • Hold Current (A) 4.5
    • Trip Current (A) 8.7
    • Max Fault Current Rating (A) 100
    • Minimum Resistance (RMIN) (Ohms) 0.017
    • Max Resistance (R1max) (Ohms) 0.054
    • Resistance Automotive (Max) Ω 0.054
    • Max Time to Trip Time (Sec) 4
    • Max Voltage Rating (V) 16
    • Power Dissipation (Typical) WATT 3.6
    • Max Operating Temp (°C) 125
    • Packaging Method Bag|Bulk